Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
- USB-PC Connection (Cable Included)
- USB Powered
- Configurable Input or Push-Pull Output
- Proven PCB Layout
- Fully Assembled and Tested
- Lead-Free and RoHS-Compliant
- On-Board Pushbutton Switches
- On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs
Product Details
The MAX7311 evaluation kit (EV kit) provides a proven design to evaluate the MAX7311 I2C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7311. The MAX7311 EV kit PCB comes with a MAX7311ATG+ installed.
Applications
- Industrial Control
- Instrumentation and Test Measurement
- Medical Equipment
- PLCs
- RAID Systems
- Servers
Applicable Parts
Documentation & Resources
-
MAX7311EVKIT: Evaluation Kit for the MAX7311 Data Sheet (Rev. 1)12/1/2020PDF1M