Overview

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Proven PCB Layout
  • Complete Evaluation System
  • Three Daisy-Chained Devices
  • Six 7-Segment Displays
  • Fully Assembled and Tested

Product Details

The MAX6969 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6969 16-port, 5.5V constant-current LED driver. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX6969.

Applications

  • Architectural Lighting
  • Gaming Features
  • Marquee Displays
  • Point-of-Order Signs
  • Traffic Signs
  • Variable Message Signs

Documentation & Resources