Overview

Features and Benefits

  • Proven PCB Layout
  • Windows® 98/2000/XP-Compatible Evaluation Software
  • Three RGB LEDs and One White LED
  • Header for Access to SPI Interface Lines
  • Fully Assembled and Tested

Product Details

The MAX6966 evaluation (EV) kit is an assembled and tested PCB that demonstrates the capabilities of the MAX6966 constant-current LED driver and port-expander I/Os. The EV kit includes three RGB LEDs and one white LED that can be controlled simultaneously by the MAX6966. The EV kit also includes PC software that allows a user to evaluate the features of the MAX6966 using a graphical user interface (GUI).

The MAX6966 evaluation system (EV system) includes a MAX6966 EV kit and a Maxim command module (CMAXQUSB).

The CMAXQUSB board connects to a PC's USB port and allows the transfer of SPI™ commands to the MAX6966 EV kit.

Applications

  • Cell Phones
  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • Portable Equipment
  • RGB LED Drivers

Applicable Parts

Tools & Simulations