Overview
Features and Benefits
Product Details
The MAX6791 evaluation kit (EV kit) provides a proven PC board layout that facilitates evaluation of the MAX6791 high-voltage, low-quiescent-current dual linear regulator. The EV kit can also evaluate the MAX6792–MAX6796. This EV kit is a fully assembled and tested surface-mount board.
This EV kit includes an on-board p-channel FET for reverse-battery protection, a button to allow testing of the regulator hold feature, and connections to both regulators, the windowed watchdog timer, and the µP reset line. Two LEDs indicate the status of both voltage regulators. Jumpers provide control over all major features of the MAX6791. The EV kit operates at temperatures ranging from -40°C to +105°C, although the MAX6791 itself can withstand temperatures up to +125°C.
Applications
- Automotive
Applicable Parts
Documentation & Resources
-
MAX6791EVKIT: Evaluation Kit for the MAX6791 Data Sheet (Rev. 0)4/8/2006PDF126K