Overview

Features and Benefits

  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • 7-Pin Signal Header
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6662 evaluation kit (EV kit) provides a proven design to evaluate the MAX6662 12-bit + sign temperature sensor with SPI™-compatible serial interface. The EV kit also includes Windows® 2000/XP®- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX6662.

The MAX6662 EV kit PCB comes with a MAX6662MSA+ installed.

Applications

  • Automotive Electronics
  • HVAC
  • Refrigeration
  • Test Equipment

Applicable Parts

Documentation & Resources

Tools & Simulations