Overview

Features and Benefits

  • Measures and Displays Local and Remote Sensor Temperatures
  • Controls Fan Speed
  • Programmable Alarms and Configuration
  • On-Board Signal Monitor
  • Operating Temperature Ranges
    • -40°C to +125°C (Remote Sensor)
    • 0°C to +70°C (Board)
  • SMBus/I²C-Compatible 2-Wire Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Completely Assembled and Tested
  • Includes Windows 98/2000/XP-Compatible Software and Demo PC Board
  • Also Evaluates MAX6663/MAX6664

Product Details

The MAX6653 evaluation system (EV system) consists of a MAX6653 evaluation kit (EV kit) and a companion Maxim system management bus (SMBus™) interface board.

The MAX6653 EV kit is an assembled and tested PC board that demonstrates the MAX6653 local/remote temperature sensor and fan-speed regulator. It monitors the junction temperature of an internal and external diode-connected transistor, and converts the temperature to 11-bit, 2-wire serial data. A 2N3906 temperature-sensor transistor comes soldered to the board in a SOT23 package, but it can be removed. The board can then be connected through a twisted pair to a remote diode close to your system.

The MAX6653 also incorporates a closed-loop fan controller that regulates fan speed with either an analog or digital tachometer feedback. Note: Use this EV kit data sheet in conjunction with the MAX6653/MAX6663/MAX6664 data sheet. The EV kit also includes Windows® 98/2000/XP-compatible software, which provides a professional user interface for exercising the MAX6653's features. The program is menu driven and offers a graphical user interface (GUI) complete with control buttons and a status display.

The Maxim SMBus interface board (MAXSMBUS) allows an IBM®-compatible PC to use its parallel port to emulate an SMBus 2-wire interface. Order the MAX6653EVSYS for a complete IBM PC-based evaluation of the MAX6653. Order the MAX6653EVKIT if you already have an SMBus interface.

Applications

  • Industrial Controls
  • Networking Equipment
  • Personal Computing
  • Servers
  • Telecom Equipment
  • Test Equipment
  • Workstations