Overview
Features and Benefits
- Proven PCB Layout
- Convenient On-Board Test Points
- Fully Assembled and Tested
- EV System Includes USB Connectivity
Product Details
The MAX6651 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6651 intelligent fan controller IC. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the MAX6651's features. Order the MAX6651 EV system for complete evaluation of the MAX6651, including a Maxim SMBus™ interface board (CMAXQUSB). Order the MAX6651 EV kit if you already have an SMBus interface.
Applications
- Automated Test Equipment (ATE)
- Bridges
- Cell Phone Base Stations
- Computers: Desktop, Workstation, Server
- Network Hubs, Switches, Routers
- Routers/Switches
- Storage Systems
- Telecom Switches
- Test and Measurement Equipment
- X-Ray and Ultrasound Diagnostics