Overview

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Product Details

The MAX6651 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6651 intelligent fan controller IC. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the MAX6651's features. Order the MAX6651 EV system for complete evaluation of the MAX6651, including a Maxim SMBus™ interface board (CMAXQUSB). Order the MAX6651 EV kit if you already have an SMBus interface.

Applications

  • Automated Test Equipment (ATE)
  • Bridges
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Network Hubs, Switches, Routers
  • Routers/Switches
  • Storage Systems
  • Telecom Switches
  • Test and Measurement Equipment
  • X-Ray and Ultrasound Diagnostics

Applicable Parts