Overview
Features and Benefits
- Two Thermal-Diode Inputs
- Local Temperature Sensor
- Programmable Temperature Alarms
- Two PWM Outputs for Fan Drive
- Up to 25kHz PWM Output Frequency
- Programmable Fan-Control Characteristics
- 3-Wire and 4-Wire Fan Configurations
- On-Board Microcontroller to Generate SMBus™ /I²C Commands
- USB-PC Connection (Cable Included)
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- Easy-to-Use, Menu-Driven Software
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX6639 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX6639 dual temperature sensor/fan controller. The MAX6639 monitors its own die temperature and the junction temperature of one external diode-connected transistor, or the junction temperatures of two external diode-connected transistors. It converts the temperature to 8-bit or 11-bit 2-wire serial data that can be accessed over a 2-wire serial bus.
The MAX6639 EV kit includes both external diode-connected transistors (2N3906) soldered to the board, which can be bypassed to connect the board through a twisted pair to remote diodes close to your system.
The temperature data is also used by the internal dual PWM fan-speed controller to adjust the speed of up to two cooling fans. Speed control is accomplished by tachometer feedback from the fan.
The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software, which provides a simple user interface for exercising the features of the MAX6639. The program is menu-driven and offers a graphical user interface (GUI) complete with control buttons. The EV kit comes with the MAX6639AEE+ installed. Contact the factory for free samples of the pin-compatible MAX6639FAEE+ and MAX6640AEE+.
The MAX6639 EV kit also evaluates the MAX6640. The
MAX6640 is not recommended for new designs.
Applications
- Desktop Computers
- Networking Equipment
- Notebook Computers
- Projectors
- Servers