Overview

Features and Benefits

N/A

Product Details

The MAX662A evaluation kit (EV kit) is an assembled surface-mount board that allows easy evaluation of the MAX662A or MAX662. The EV kit schematic is the standard circuit shown in Figure 3a on page 5 of the MAX662A data sheet. A 3-pin jumper connector and a shunt are included to allow easy control of normal-operation and shutdown modes.

Applications

  • +12V Flash Memory Programming Supplies
  • Compact +12V Op-Amp Supplies
  • Dual-Output +12V and +20V Supplies
  • Switching MOSFETs in Low-Voltage Systems

Applicable Parts

Documentation & Resources