Overview
Features and Benefits
- Measures and Displays Temperature
- SPI-Compatible Serial Interface
- Easy-to-Use Menu-Driven Software
- Available in a 6-Pin SOT23 Package
- Assembled and Tested
- Includes Windows 95/98/2000-Compatible Software and Demo PC Board
Product Details
The MAX6629 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX6629 temperature sensor. It monitors the junction temperature of the MAX6629 and converts the temperature to 12-bit + sign data.
Windows® 95/98/2000-compatible software provides a user-friendly interface to exercise the features of the MAX6629. The program is menu driven and offers a graphic interface with control buttons and temperature display.
Applications
- Automotive Electronics
- Cell Phones
- Hard Disk Drive
- HVAC
- Industrial Control Systems