Overview

Features and Benefits

  • Provides One 200Ω Equivalent Pt RTD
  • Supports Two External Pt RTDs
  • Two Diagnostic LED Indicators
  • Fully Assembled and Tested
  • Includes Demo PC Board
  • On-Board 5V Regulator
  • Easy Access User Pads
  • Product Details

    The MAX6603 evaluation kit (EV kit) is an assembled and tested PC board that allows evaluation of the MAX6603 dual-channel, platinum resistive temperature devices (Pt RTD) to voltage signal conditioner. The MAX6603 EV kit monitors two series-connected Pt RTDs on channel 1. It excites and amplifies the signal from the Pt RTDs to achieve a high-voltage, filtered signal on channel 1. The EV kit comes with the MAX6603ATB+ installed.

    Applications

    • Automotive Exhaust Temperature Monitoring
    • Braking Systems
    • Engine Control Management to Meet EURO IV Regulations
    • Food Transportation Monitoring Systems
    • Industrial Process Measurements
    • Industrial Temperature Sensors

    Documentation & Resources