Overview

Features and Benefits

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection
  • Product Details

    The MAX6495 evaluation kit (EV kit) demonstrates a high-voltage overvoltage protection circuit for automotive applications that must survive load dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount board.

    This EV kit supports high output currents of up to 5A, operates at voltages up to 72V, and withstands temperatures ranging from -40°C to +105°C. Two alternate voltage inputs implement two different schemes for reverse-battery protection.

    Applications

    • Automotive
    • FireWire®
    • Industrial
    • Notebook Computers
    • Telecom/Servers/Networking

    Documentation & Resources