Overview
Features and Benefits
Product Details
The MAX6397 evaluation kit (EV kit) demonstrates a high-voltage overvoltage protection circuit for applications that must survive load dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount board.
The EV kit supports high-output currents up to 5A, runs at voltages up to 72V, and can withstand temperatures ranging from -40°C to +105°C. Two alternate voltage inputs implement two different schemes for reverse-battery protection. Connections to the on-chip linear regulator, capable of driving 100mA, and the power-good (POK) signal are also provided.
Applications
- Automotive
- FireWire®
- Industrial
- Notebook Computers
- Wall Cube Power Devices
Applicable Parts
Documentation & Resources
-
MAX6397EVKIT: Evaluation Kit for the MAX6397 Data Sheet (Rev. 2)6/6/2006PDF437K