Overview

Features and Benefits

  • Configurable for Precision Current Source
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX6226 evaluation kit (EV kit) provides a proven design to evaluate the MAX6226 low-noise precision ceramic voltage reference. The output voltage is set at 2.5V.

The EV kit comes installed with a MAX6226ALA25+ in 8-pin ceramic Leadless Chip Carrier (LCC) package. To evaluate other output voltage options, replace the U1 IC preinstalled with the desired part.

Applications

  • ATE Equipment
  • Digital Voltmeters
  • High-Accuracy Industrial and Process Control
  • High-Accuracy Reference Standard
  • High-Resolution A/D and D/A Converters
  • Precision Current Sources

Documentation & Resources