Overview
Features and Benefits
- 2.0V to 3.6V Input Range
- Up to 50mA Output Current
- 1µA Shutdown Current
Product Details
The MAX619 evaluation kit (EV kit) is a 3V to 5V charge-pump DC-DC converter capable of driving loads up to 50mA. The circuit consists of the SOIC and four surface-mount capacitors on a single-layer printed circuit board.
Applications
- 5V Flash Memory Programmer
- Battery-Powered Microprocessor-Based Systems
- Compact 5V Op-Amp Supply
- Local 3.3V to 5V Conversion
- Minimum Component DC-DC Converters
- Portable Instruments and Handy-Terminals
- Regulated 5V Supply from Lithium Backup Battery
- Remote Data-Acquisition Systems
- Switching Drive Voltage for MOSFETs in Low-Voltage Systems
- Two Battery Cells to 5V Conversion
Applicable Parts
Documentation & Resources
-
MAX619EVKIT: Evaluation Kit for the MAX619 Data Sheet (Rev. 2)5/1/1996PDF19K