Overview
Features and Benefits
- 2.7V to 18V Operating-Voltage Range
- Up to 7A Configurable Load-Current Capability
- Banana Jacks for Input and Output Voltage
- Selectable/Configurable Circuit-Breaker Threshold
- Selectable/Configurable Undervoltage Lockout
- Fault and Power-Good LED Indicators
- Slide Switches and Input Pads for Enable Inputs
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5976B evaluation kit (EV kit) provides a proven design to evaluate the MAX5976B hot-swap controller with an integrated 7A MOSFET. The EV kit is configured to pass 7A into a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX5976BETE+ in a 5mm x 5mm x 0.8mm, 16-pin TQFN package on a proven four-layer PCB design.
The EV kit can also be used to evaluate the MAX5976A after IC replacement of U1.
Applications
- Disk Drive Power
- Industrial
- RAID Systems
- Server I/O Cards
- Storage Bridge Bay