Overview
Features and Benefits
- Safely Hot Swaps 7.5V to 37V Power Supplies
- Low-Voltage-Drop Power ORing
- Evaluates MAX5943A/B/C/D/E Controllers
- Demonstrates Active-Current-Limit Feature
- Programmable Output-Load Current Limit
- Programmable Current-Limit Timer
- Fast Current-Limit Response Time
- Latch or Autoretry Fault Management
- Programmable Undervoltage Lockout
- Overcurrent Active-Low FAULT Status Indicator
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX5943A evaluation kit (EV kit) circuit demonstrates the hot-swap, current-limiting, and power-ORing functions of the MAX5943A. The MAX5943A EV kit is intended for 7.5V to 37V IEEE 1394™/FireWire® applications. The MAX5943A controls two n-channel MOSFETs to regulate load current from an input power supply and perform low-voltage-drop power-supply ORing. The MAX5943A EV kit can also be used to evaluate the MAX5943B/C/D/E versions (refer to the MAX5943 IC data sheet).
The MAX5943A EV kit features several jumpers to evaluate different configurations of the MAX5943A. The output current limit, current-limit timeout period, ORing threshold, and fault-management features are programmable. The undervoltage lockout threshold is configurable by installing external components. Shutdown mode can be controlled with an on-board switch or with an external logic signal. A active-low FAULT output signal is provided for fault condition monitoring.
Applications
- FireWire® Desktop/Notebook Port
- FireWire® Hub
- FireWire® Peripheral Device Current Limit
- Hot Swap
Applicable Parts
Documentation & Resources
-
MAX5943AEVKIT: Evaluation Kit for the MAX5943A/B/C/D/E Data Sheet (Rev. 0)10/4/2004PDF129K