Overview

Features and Benefits

  • Fast Evaluation and Performance Testing
  • CMOS Compatible
  • SMA Coaxial Connectors for Clock Inputs, Clock Output, and Analog Output
  • 50Ω Matched Clock Input and Analog Output Signal Lines
  • Single-Ended to Differential Clock Signal-Conversion Circuitry
  • Differential Current Output to Single-Ended Voltage Signal Output Conversion Circuitry
  • Full-Scale Current Output Configured for 20mA
  • Fully Assembled and Tested
  • Also Evaluates the 80Msps MAX5853

Product Details

The MAX5854 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX5854 digital-to-analog converter (DAC). The MAX5854 is a dual, 10-bit parallel, 165Msps DAC that integrates a 1.24V voltage reference and provides a differential current output. The EV kit operates with CMOS-compatible data inputs, a differential or single-ended clock input, and 3V power supplies for simple board operation.

The MAX5854 EV kit can also be used to evaluate the MAX5853 (80Msps) DAC.

Applications

  • Communications
  • Direct Digital Synthesis (DDS)
  • Instrumentation/ATE
  • Point-to-Point Microwave Links
  • Quadrature Modulation
  • SatCom, LMDS, MMDS, HFC, DSL, WLAN,
  • Wireless Base Stations

Applicable Parts