Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide Input Supply Range: 2.7V to 5.5V
- Rail-to-Rail Buffered Output with 0.3Ω Output Impedance
- High Precision with Q1 LSB INL (Max)
- Precision 10ppm (Max) Selectable Internal References: 2.048V, 2.500V, or 4.096V
- Independent Voltage for Digital I/Os: 1.8V to 5.0V
- Demonstrates 4.5µs Settling Time of Buffered Output
- Eliminates Level Shifters
- Supports User-Supplied External Reference Up to 5.0V
- Supports Entire Family of 12-/10-/8-Bit DACs
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-Powered (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5815A evaluation kit (EV kit) demonstrates the MAX5815A 12-bit, 4-channel, low-power DAC with internal reference and buffered voltage output. The device is in a 14-pin TSSOP package. The EV kit provides controls to change the DAC's outputs, power operations, and references.
The EV kit includes a USB-to-I²C 400kHz interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the device features.
The EV kit comes with the MAX5815AAUD+ installed, which is the 12-bit I²C version. Contact the factory for samples of the pin-compatible MAX5815BAUD+ (12-bit), MAX5814AUD+ (10-bit), and MAX5813AUD+ (8-bit).
Applications
- Automatic Tuning and Optical Control
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation & Resources
-
MAX5815AEVKIT: Evaluation Kit for the MAX5815 Data Sheet (Rev. 0)4/17/2012PDF1M