Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board SPI Controller
- On-Board Output Buffer (MAX9632)
- On-Board +4.096V Reference Voltage (MAX6126)
- Windows® XP, Windows® 7/8/8.1/10-Compatible Software
Product Details
The MAX5717/MAX5719 evaluation kit (EV kit) demonstrates the MAX5717/MAX5719, 16/20-bit DAC. The EV kit includes a graphical user interface (GUI) that provides communication over SPI with an on-board master IC.
The MAX5717 EV kit comes with the MAX5717GSD+ installed and the MAX5719 comes with the MAX5719GSD+ installed.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data-Acquisition Systems
- Gain and Offset Adjustment
- Portable Instrumentation
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
- Test and Measurement Equipment