Overview

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Supports 14-Bit and 16-Bit DACs
  • On-Board Microcontroller to Generate SPI™ Commands
  • USB Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216 evaluation kit (EV kit) demonstrates the MAX5216 16-bit low-power, high-performance, buffered digital-to-analog converter (DAC). The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5216.

The EV kit comes with the MAX5216GUA+ installed. Contact the factory for samples of the pin-compatible MAX5214GUA+ (14-bit, low-power version).

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

Applicable Parts