Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- Supports Standard SPI™ Interface
- USB-PC Connection (Cable Included)
- USB Powered
- 8-Pin DAC Output Signal Header
- Proven PCB Layout
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX5134 evaluation kit (EV kit) provides a proven design to evaluate the MAX5134 quad, 16-bit, low-power digital-to-analog converter (DAC). The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5134.
The MAX5134 EV kit PCB comes with a MAX5134AGTG+ installed. Contact the factory for free samples of the pin-compatible MAX5135GTG+ (quad, 12-bit DAC), MAX5136AGTG+ (dual, 16-bit DAC), and MAX5137GTG+ (dual, 12-bit DAC) to evaluate these devices.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power-Amplifier Control
- Process Control and Servo Loops
- Programmable Voltage and Current Sources