Overview

Features and Benefits

  • +5V at 10A Output
  • ±36V to ±72V Input Voltage Range
  • 250kHz Switching Frequency
  • Fully Isolated Design with 1500V Isolation Built into the Transformer
  • Fully Assembled and Tested Board with Minimum PC Board Footprint
  • 0.3% typical Line and Load Regulation
  • 85% typical Efficiency at 25W

Product Details

The MAX5003 50W forward converter evaluation kit (EV kit) provides a regulated +5V output voltage at currents up to 10A, when operated from a +36V to +72V input voltage range.

This EV kit is fully assembled and tested. The output voltage is preset to +5V. A single-transistor forward-converter topology with a reset winding is used for high output power and high efficiency. The use of an optocoupler in the feedback circuit provides full 1500V primary to secondary galvanic isolation. A bottom-mounted heatsink plate safely dissipates the heat generated by the power MOSFET and the output diode. The power supply is designed to fit into a small footprint.

WARNING: Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power-up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

Applications

  • +42V Automobile Systems
  • High-Voltage Power Supply Modules
  • Industrial Power Supplies
  • ISDN Power Supplies
  • Telecommunication Power Supplies

Applicable Parts