Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Powered by Host Interface
- Customized PCB
- SD PCB Plug (1.4mm Thickness)
- On-Board SD Card Sockets (P1, P2)
- On-Board Power Indicator (LED1)
Product Details
The MAX4948 evaluation kit (EV kit) evaluates the MAX4948 hex single-pole/double-throw (SPDT) data switch. The EV kit utilizes the MAX4948 in a Secure Digital (SD) card application. The EV kit provides two SD card sockets and a single SD card printed-circuit board (PCB) plug. The supply voltage provided by the host interface powers the MAX4948 IC and any connected SD memory cards.
The MAX4948 EV kit is a customized PCB with an SD plug designed into the board. The PCB plug is designed to resemble an SD memory card's mechanical dimensions. The PCB plug measures 50.8mm x 24mm x 1.4mm. The mechanical specifications of an actual SD memory card can be obtained from the SD Card Association.
Applications
- Cell Phones
- PDAs
- SDIO/Memory Stick
- UART Signal Switching
- USB Signal Switching
Documentation & Resources
-
MAX4948EVKIT: Evaluation Kit for the MAX4948 Data Sheet (Rev. 0)11/2/2007PDF165K