Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 3.5mm Scope Probe Jacks
- Proven PCB Layout
- Fully Assembled and Tested
- Stand-Alone Waveform Generation (MAX4940MB+)
Product Details
The MAX4940 evaluation kit (EV kit) provides a proven design to evaluate the MAX4940 quad, high-voltage pulse driver. The MAX4940 EV kit can be driven by the MAX4940 Master Board, a signal generator based on the Altera EPM1270F256C5N MAX II CPLD.
The MAX4940 EV kit comes with a MAX4940CTN+ installed. Contact the factory for free samples of the pin-compatible MAX4940ACTN+ to evaluate this device.
For complete evaluation, including test waveform generation, order the MAX4940MB+ together with the MAX4940EVKIT+.
Applications
- Cleaning Equipment
- Flaw Detection
- Piezoelectric Drivers
- Test Instruments
- Ultrasound Medical Imaging