Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 1.7V to 5.5V Supply Voltage Range
- -0.2V to VDD + 0.2V Input Voltage Range
- Configured to Add External Hysteresis
- Dual-Channel Comparator with Built-in 1.252V Voltage Reference
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX49017 evaluation kit (EV kit) is a fully assembled and tested circuit board to evaluate MAX49017 dual comparator with internal voltage reference. The MAX49017 EVKIT comes with a MAX49017ATA/VY+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. This EV kit demonstrates the MAX49017ATA/VY+ in an 8-pin 2mm x 2mm TDFN package with side-wettable flanks.
Applications
- ADAS
- Automotive
- Car Battery Monitoring Systems
Applicable Parts
Documentation & Resources
-
MAX49017EVKIT: Evaluation Kit for the MAX49017 Data Sheet (Rev. 0)9/26/2019PDF407K
-
MAX49017EVKIT ODB File - Design Files10/10/2022TGZ777K