Overview

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 (480Mbps) Switching Circuit
  • Eye Diagram Test Circuit with SMA Input/Output
  • Lead-Free and RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4899AE evaluation kit (EV kit) provides a proven design to evaluate the MAX4899AE USB 2.0 high-speed, fault tolerant 4:1 multiplexer. The EV kit routes a single USB signal to one of the four type-A USB ports.

The MAX4899AE EV kit printed-circuit board (PCB) comes with a MAX4899AEETE+ installed. Contact the factory for free samples of the pin-compatible MAX4899EETE+.

Applications

  • Cell Phones
  • Combination Products
  • Digital Still Cameras
  • Digital Video Cameras
  • KVM
  • MPEG-4 Players
  • PDAs
  • Portable GPS Navigation Systems

Applicable Parts