Overview

Features and Benefits

  • Self-Powered from HDMI Source
  • Optional 5V Power Supply
  • Complete 2:1 HDMI Switching Circuit
  • Eye Diagram Test Circuit with SMA Input/Output
  • HDMI Inputs/Outputs
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4886 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains two sub circuits, a typical 2:1 HDMI™ switch application (top half), and an eye diagram test circuit (bottom half).

The MAX4886 HDMI application circuit evaluates the MAX4886 high-speed HDMI/DVI™ 2:1 digital video switch, combined with the MAX4929E for lower frequency signals, to provide a full 2:1 HDMI application circuit. The EV kit operates from a 5V DC power supply and provides on-board 3.3V regulation. HDMI input/output connections are also provided to easily interface with HDMI-compatible devices. All signal traces in the HDMI application circuit are 100Ω differential controlled-impedance traces.

A separate test circuit is also provided at the bottom of the MAX4886 EV kit for eye diagram evaluation using SMA connections and 50Ω controlled-impedance traces.

Applications

  • 1000 Base-BX, Switching
  • Digital HDTV Swicth Boxes/Tuners
  • Digital Video Recorders
  • HDTV Monitors/Receivers
  • LVDS Switching
  • Multimedia Audio/Video Switchers
  • Notebook Computers
  • Servers/Routers with DVI Interfaces
  • Video Projectors

Applicable Parts

Documentation & Resources