Overview

Features and Benefits

  • Proven PC Board Layout
  • Audio Mode
    • -95dB Typical Crosstalk at 20kHz
    • -110dB Typical Off-Isolation at 20kHz (10kΩ load)
  • Video Mode
    • -54dB Typical Crosstalk at 4.0MHz
    • -78dB Typical Off-Isolation at 4.0MHz (1kΩ load)
  • Total Harmonic Distortion (THD+N): 0.014%
  • Easy-to-Use Software Included
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4550 evaluation kit (EV kit) simplifies evaluation of the MAX4550 dual 4x2 crosspoint analog switch with 2-wire serial user interface. The EV kit includes Windows 95® software, which provides a handy user interface for exercising the features of the MAX4550.

This kit can also be used to evaluate the MAX4570. Simply order a free sample of the MAX4570CWI along with the MAX4550 EV kit.

Applications

  • High-End Audio Systems
  • PC Multimedia Boards
  • Set-Top Boxes
  • Video Conferencing Systems

Applicable Parts

Documentation & Resources