Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44281V evaluation kit (EV kit) provides a proven design to evaluate the MAX44281V, the industry’s first op amp in a 4-bump wafer-level package (WLP). The device is offered as a noninverting amplifier with gain (AV) of +2V/V.
The EV kit comes with a MAX44281VANS+ installed.

Applications

  • 3G/4G Handsets
  • Battery-Powered Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Medical Devices
  • Sensor Interfaces
  • Transimpedance Amplifiers

Applicable Parts

Documentation & Resources