Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- +1.8V to +5.5V Supply Voltage Range
- Accommodates Multiple Op-Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Rail-to-Rail Inputs/Outputs
- Accommodates Easy-to-Use 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX44265 evaluation kit (EV kit) provides a proven design to evaluate the MAX44265 low-power, MOS-input operational amplifier (op amp) in a 6-bump wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44265EWT+ installed.
Applications
- Battery-Powered Devices
- Cell Phones
- Mobile Accessories
- Tablet/Notebook Computers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX44265EVKIT: Evaluation Kit for the MAX44265 Data Sheet (Rev. 0)3/18/2011PDF662K