Overview

Features and Benefits

  • 1.8V to 5.5V Single-Supply Operation
  • Jumper Selectable for Inverting, Noninverting, Differential, and Buffer Op-Amp Configurations
  • Demonstrates Super-Capacitor Charge Balancing Using the Op-Amp Buffer Configuration
  • Evaluates the Device in a 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44264 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX44264 IC, offered in a space-saving 0.9mm x 1.3mm, 6-bump wafer-level package (WLP). The device is a rail-to-rail micropower op amp, drawing only 750nA of supply current. The EV kit operates from a single 1.8V to 5.5V DC power supply.

Applications

  • Battery-Powered Devices
  • Cell Phones
  • Mobile Accessories
  • Tablet/Notebook Computers

Applicable Parts

Documentation & Resources