Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Outputs
  • Accomodates Easy-to-Use 0805 Components
  • 2.7V to 20V Power-Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44251 evaluation kit (EV kit) provides a proven design to evaluate the MAX44251 dual low-power, low-drift operational amplifier (op amp) in an 8-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low drift, input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44251AKA+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

Documentation & Resources