Overview
Features and Benefits
- Video Filter Solution for ATSC and High-Resolution Graphics Applications
- 5-Pole Active Multiple Feedback (Rauch) Video Filter
- 30MHz Bandwidth at -3dB (typ)
- > 40dB Attenuation at 74.25MHz
- +5V Single-Supply or ±5V Dual-Supply Operation
- Surface-Mount Construction
- Fully Assembled and Tested
- Eliminates Costly Inductors with More Accurate R-C Components
Product Details
The MAX4383 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4383 op amp configured in a 5-pole, lowpass, multiple feedback (Rauch) filter that provides a Butterworth response with a bandwidth of -3dB at 30MHz (typ). This circuit can be used for video anti-aliasing and reconstruction filtering for HDTV, Progressive DVD, and XGA resolution graphics displays. The MAX4383 EV kit is designed to drive a 75Ω back-terminated load, common in video applications, with an overall gain of 1. The MAX4383 EV kit is a fully assembled and tested surface-mount board that operates from either a +5V single supply or ±5V dual supplies.
Applications
- ADC Interface
- Battery-Powered Applications
- CCD Imaging
- Digital Still Cameras
- Set-Top Boxes
- Surveillance Video Systems
- Video Line Driver
- Video Routing and Switching Systems
- Video-on-Demand
Documentation & Resources
-
MAX4383EVKIT: Evaluation Kit for the MAX4383 Data Sheet (Rev. 0)3/26/2003PDF135K