Overview
Features and Benefits
- Precision Real-Time Current Monitoring
- Overcurrent Protection and Reset Circuits
- Overvoltage Indicator Circuit
- 0 to 28V Input Common-Mode Range
- 50µA Supply Current
- 1mV (max) Input Offset Voltage
- 2% (max) Full-Scale Accuracy
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX4374 evaluation kit (EV kit) provides a proven design to evaluate the MAX4374 low-cost, micropower, high-side current-sense supervisor that contains a high-side current-sense amplifier, bandgap reference, and comparator with latching output. This EV kit demonstrates the MAX4374 in a 10-pin µMAX® package. The MAX4374 is also available in 14-pin SO, but that package is not compatible with this EV kit.
The MAX4374 EV kit PCB comes with a MAX4374FEUB+ installed, which is the 50V/V gain version. The MAX4374 EV kit can also be used to evaluate the MAX4374T (20V/V gain version), MAX4374H (100V/V gain version), MAX4375T (20V/V gain version), MAX4375F (50V/V gain version), and MAX4375H (100V/V gain version). Contact the factory for free samples of the pin-compatible MAX4374TEUB+, MAX4374HEUB+, MAX4375TEUB+, MAX4375FEUB+, or MAX4375HEUB+ devices.
Applications
- Cell Phones
- General-System/Board-Level Current Monitoring
- Notebook Computers
- Portable Battery-Powered Systems
- Power-Management Systems
- Precision Current Sources
- Smart Battery Packs/Chargers
Documentation & Resources
-
MAX4374EVKIT: Evaluation Kit for the MAX4374 Data Sheet (Rev. 0)5/7/2009PDF114K