Overview

Features and Benefits

  • Input Supply Range from 4.5V to 36V
  • Adjustable output voltage from 0.8V to 6V (1.5MHz)
  • Delivers Up to 8A/10A
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX42410 evaluation kit (EV kit) provide a proven design to evaluate the MAX42410 synchronous buck converter with 10μA quiescent current. The EV kit comes with a MAX42410AFOB+ (1.5MHz) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is variable and is set to 3.3V. It can be easily configured to 0.8V to 6V (1.5MHz) or up to 10V (400kHz) with minimum component changes. The EV kit is designed to deliver up to 10A with input voltage 4.5V to 36V. The output voltage quality can be monitored by observing the PGOOD signal.

Applicable Parts

System Requirements

  • MAX42410 EV kit
  • 36V, 10A DC power supply (PS)
  • Appropriate resistive load, or an electronic load that can sink 10A
  • Digital multimeter (DMM)
  • Oscilloscope