Overview

Features and Benefits

  • Input Supply Range from 4.5V to 36V
  • Adjustable from 0.8 to 10V
  • Delivers up to 6A
  • Frequency - Synchronization Input
  • Enable Input
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX42406 evaluation kit (EV kit) provides a proven design to evaluate the MAX42406 1.5MHz synchronous buck converter with 10μA quiescent current. The standard EV kit Printed Circuit Board (PCB) comes with a MAX42406AFOB+ (1.5MHz, adjustable output) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and easily configured with minimum component changes. The default EV kit is designed to deliver up to 6A with an input voltage of 4.5V to 36V. Output voltage quality can be monitored by observing the PGOOD signal. The MAX42406 EV kit can also be used to evaluate all variants of the MAX42405 and MAX42406.

System Requirements

  • MAX42406 EV Kit
  • 36V, 6A Power Supply (PS)
  • Appropriate Resistive Load, or an Electronic Load that can Sink 6A
  • Digital Multimeter (DMM)
  • Oscilloscope