Overview
Features and Benefits
- 1GHz -3dB Bandwidth
- 300MHz 0.1dB Gain Flatness
- 1100V/µs Slew Rate
- ±5V Supply Operation
- Optional Adjustable Gain
- High-Impedance Shutdown Mode
- Fully Assembled and Tested
Product Details
The MAX4223 evaluation kit (EV kit) simplifies evaluation of the 1GHz, low-power MAX4223 current-feedback amplifier. The EV kit circuit demonstrates the MAX4223 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.
The MAX4223 EV kit uses a PC board design optimized for high-frequency amplifiers. This board can also be used to evaluate the MAX4224 and other Maxim amplifiers that share the same pinout.
Applications
- ADC Input Buffers
- Data Communications
- RF Receivers
- Video Line Driver
- Video Multiplexing