Overview
Features and Benefits
- 300MHz -3dB Bandwidth
- 600V/µs Slew Rate
- Single 3.3V/5V Operation
- Rail-to-Rail Outputs
- Fully Assembled and Tested
Product Details
The MAX4213 evaluation kit (EV kit) simplifies evaluation of the MAX4213 high-speed, single-supply amplifier with rail-to-rail outputs. The EV kit circuit demonstrates the MAX4213 in the noninverting unity-gain configuration, in either single- or dual-supply mode.
This EV kit may also be used to evaluate the MAX4215 high-speed, rail-to-rail buffer. Contact Maxim to order a free sample.
Applications
- ADC Interface
- Battery-Powered Applications
- CCD Imaging
- Video Line Driver
- Video Routing and Switching Systems