Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- High-Side Current Sensing
- Multiple Fixed Gains Available
- 20V/V (MAX4073T)
- 50V/V (MAX4073F)
- 100V/V (MAX4073H)
- 3V to 28V Operating Supply (VCC)
- 2V to 28V Common-Mode Range Independent of Supply Voltage
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX4073 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX4073 high-side current-sense amplifier, which is designed for low-cost, compact, current-sense applications. The EV kit has a 2V to 28V input common-mode sense-voltage range that is independent of the supply voltage. The EV kit comes assembled with the MAX4073F IC (internal gain = 50V/V), but can also evaluate the MAX4073T/MAX4073H (internal gains of 20/100, respectively) ICs.
Documentation & Resources
-
MAX4073EVKIT: Evaluation Kit for the MAX4073 Data Sheet (Rev. 0)5/7/2009PDF91K