Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Electrical Evaluation of the MAX40662
- EV Kit Designed for 50Ω Interfaces
- -40°C to +125°C Temperature Range
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40662 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40662 quad transimpedance amplifiers.
Note that the MAX40662 EV kit provides an electrical interface to the IC that is similar, but not identical, to a photodiode.
The MAX40662 EV kit printed circuit board (PCB) comes with a MAX40662ATE/VY+ installed.
Applications
- Automotive Driver Assistance Systems
- LIDAR Receivers
- Optical Time-Of-Flight Distance Measurement
Applicable Parts
Documentation & Resources
-
MAX40662EVKIT: Evaluation Kit for the MAX40662 Data Sheet (Rev. 0)5/6/2020PDF881K
-
MAX40662EVKIT ODB Files - Design Files6/26/2023ZIP1 M