Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Electrical Evaluation of the MAX40661
- EV Kit Designed for 50Ω Interfaces
- -40°C to +125°C Temperature Range
- Tested 10-TDFN-EP MAX40661ATB/VY+ Device
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40661 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40661 transimpedance amplifiers.
Note that the MAX40661 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.
The MAX40661 EV kit PCB comes with a MAX40661ATB/VY+ installed.
Applications
- Automotive Applications
- Autonomous Driving Systems
- Industrial Safety Systems
- LIDAR Receivers
- Optical Distance Measurement
Documentation & Resources
-
MAX40661EVKIT: Evaluation Kit for the MAX40661 Data Sheet (Rev. 0)9/12/2019PDF714K
-
MAX40661EVKIT ODB File - Design Files10/10/2022TGZ3M