Overview

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40263 evaluation kit (EV kit) provides a proven design to evaluate the MAX40263 low-noise, low-power, low-bias-current dual operational amplifier with independent shutdown for each channel in a 10-pin QFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but it can be adapted to other topologies by changing a few of components. The EV kit comes with a MAX40263AVB+ installed.

Applications

  • Notebooks
  • 3G/4G Handsets
  • Portable Medical Instruments
  • Battery-Operated Devices
  • Analog-to-Digital Converter Buffers
  • Transimpedance Amplifiers
  • General-Purpose Signal Processing

Applicable Parts