Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40110 evaluation kit (EV kit) provides a proven design to evaluate the MAX40110 low-noise, low-power, low-bias-current operational amplifier in a 6-pin µDFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX40110AYT+ installed.
Applications
- Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
- Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
- Optical Sensors
- SAR ADC Driver
- Wearable Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX40110EVKIT: Evaluation Kit for the MAX40110 Data Sheet (Rev. 0)8/23/2021PDF756K
-
MAX40110EVKIT ODB Files - Design Files6/22/2023ZIP771 K