User Guide
Rev.
1
1
View All
Overview
Features and Benefits
- On-Board Microcontroller (MAX32666) to Evaluate the MAX40109
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40109 evaluation system (EV system) demonstrates the precision sensor conditioning analog front end (AFE) for pressure sensors. The MAX40109 EV system includes the MAX40109 EV kit and the MAX32666FTHR board. Windows®-compatible software provides a graphical user interface (GUI) to demonstrate the features of the MAX40109. The GUI supports I2C, SPI, and 1-Wire® communication.
The MAX40109 EV kit PCB comes with a MAX40109IATP+ installed which is the I2C and 1-Wire variant IC.
System Requirements
- MAX40109 EV System (USB Cable Included)
- Windows PC
- 3V to 36V, 100mA DC Power Supply
- 2.75V to 6V, 100mA DC Power Supply
- Two DC Voltage Sources
- Voltmeter
- MAX40109EVkitSetupVXXX.zip File
Documentation & Resources
-
MAX40109EVSYS User Guide: Evaluation System for the MAX40109 (Rev. 1)1/15/2024PDF1 M
-
MAX40109EVKIT Gerber Files1/15/2024ZIP901 K