Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX40100 evaluation kit (EV kit) provides a proven design to evaluate the MAX40100 precision, low-noise, low-drift dual-operational amplifier in a 6-bump waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.
The EV kit comes with a MAX40100AWT+ installed.
Applications
- Battery-Powered Devices
- Cell Phones
- Loop-Powered Systems
- Portable Medical Devices
- Sensor Interfaces
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX40100EVKIT: Evaluation Kit for the MAX40100 Data Sheet (Rev. 0)5/20/2016PDF1M