Overview

Features and Benefits

  • +2.7V to +5.5V Supply Voltage Range Across VDD and VSS
  • 42MHz Gain Bandwidth Product (MAX40089)
  • 10MHz Gain Bandwidth Product (MAX40077)
  • Ultra-Low Distortion (0.0002% with 1kΩ load)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40089 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate both MAX40077 and MAX40089 dual channel op amps.

The MAX40089 EV kit printed circuit board (PCB) comes installed with MAX40089AUT+ in an 8-μMAX package.

The device is a dual-channel, rail-to-rail output op amp offering 10MHz Gain Bandwidth product (MAX40077) and 42MHz Gain Bandwidth product (MAX40089). The EV kit operates from a single 2.7V to 5.5V DC power supply or from ±1.35V to ±2.75V split supply.

Applications

  • ADC Buffers
  • DAC Output Amplifiers
  • Digital Scales
  • Low-Noise Microphone/Preamplifiers
  • Medical Instrumentation
  • pH Probes and Reference Electrodes
  • Strain Gauges/Sensor Amplifiers
  • Transimpedance Amplifiers