Overview

Features and Benefits

  • Precision, Real-Time Current Monitoring
  • +2.7V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40010 evaluation kit (EV kit) provides a proven design to evaluate the MAX40010 dual-channel, highprecision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40010 in a 5-PIN SOT-23 package.

The EV kit PCB comes with a MAX40010TAWT+ installed, which is the 20V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40010LAWT+ (G = 12.5V/V), MAX40010FAWT+ (G = 50V/V), and MAX40010HAWT+ (G = 100V/V).

Applications

  • Automotive Sensing
  • Base-Stations and Communication Equipment
  • Energy Management
  • Server Backplanes/Data Centers
  • Solar Panel Monitoring