Overview

Features and Benefits

  • 1.7V to 5.5V Single-Supply Operation
  • Comes in Unity-Gain Buffer Configuration
  • Can Be Configured in Inverting, Non-Inverting, and Differential Amplifier Configurations
  • Evaluates the Device in a 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40007 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX40007 IC, offered in a space-saving 1.1mm × 0.76mm, 6-bump wafer-level package (WLP). The device is a rail-to-rail micropower op amp drawing only 700nA of supply current. The EV kit operates from a single 1.7V to 5.5V DC power supply.

Applications

  • Fitness wearables
  • Mobile Phones
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices

Applicable Parts